CF98-CF.INI Initiator cables

CF98-CF.INI initiator cables (INI-cables) have been specially developed for demanding industrial applications and energy chains. They are ideal for sensors for measuring physical variables such as speed, distance, or temperature, as well as for actuators for converting electrical signals into mechanical movement, pressure, or force.

With their special design, igus CF98-CF.INI cables are designed for particularly small bending radii from 4xd and have been tested for maximum resilience in energy chains. The resistant TPE outer jacket offers protection against coolants, oil, UV radiation, and microbial attack. Thanks to being halogen-free, PVC-free, and silicone-free, they meet the highest ecological and technical standards.

Advantages at a glance:

  • Particularly small bending radii: from 4xd
  • Resistant to oil, coolant, microbes, and UV light
  • TPE jacket: robust, halogen-free, silicone-free, PVC-free
  • International approvals: UL, CSA, CE Desina
  • Tested with millions of cycles in energy chains
Anzahl Produkte: 0
In dieser Kategorie sind derzeit leider keine Produkte verfügbar. Benötigen Sie Unterstützung oder eine individuelle Lösung? Der igus® LiveChat hilft Ihnen sofort weiter! Oder schicken Sie uns eine Nachricht!

Beratung

Gerne beantworte ich Ihre Fragen auch persönlich

Thomas Stadlmayr
Thomas Stadlmayr

igus-icon-phone+43 7662 57763

Beratung und Lieferung

Persönlich
Montag bis Freitag: 8 – 20 Uhr
Samstag: 8 – 12 Uhr
Online
Chat-Service
Montag bis Freitag: 8 – 20 Uhr
Samstag: 8 – 12 Uhr