drylin DLE-RT-50 rotary table with stepper motor

  • Size: 50
  • For loads up to 10 kg at 100 rpm
  • Neoprene toothed belt with fibreglass reinforcement
  • With NEMA 23, 24, 34 stepper motors
  • Inner diameter turning module 50 mm
  • Aluminium base plate with mounting holes for construction profiles
Produkt­beschreibung
DLE-RT-50 rotary table with stepper motor

The rotary modules of the DLE-RT series are mounted on an aluminium base plate with integrated mounting holes. Quick and easy mounting on aluminium construction profiles or steel frames is possible. The rotary motion is achieved by a lubricant- and maintenance-free slewing ring bearing, which is driven by stepper motors. Many different stepper motors are available, such as inexpensive stranded wire versions with JST or Molex connectors or industrial-grade motors with metric connectors and optional rotary encoders. Power is transmitted by means of toothed belts.
 
3D visualisation using the example of the DLE-RT-50-AAAA article:
Technische Daten
Downloads

Beratung

Gerne beantworte ich Ihre Fragen auch persönlich

Lieferung und Beratung

Persönlich:

Montag bis Freitag von 7 - 20 Uhr.
Samstag von 8 - 12 Uhr.

Online:

Rund um die Uhr.